
TeSys D contactor 4P 60A AC-1 up to 440V coil 100-250V AC/DC Everlink
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
TeSys D contactor 4P 60A AC-1 up to 440V coil 100-250V AC/DC Everlink
Description
TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 60A/690V AC-1. It provides a low consumption 100-250V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (70mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | TeSys D contactor 4P 60A AC-1 up to 440V coil 100-250V AC/DC Everlink |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 440V AC |
Number of Poles | 4P |