TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 110 V DC standard coil

LC1DT25FD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 25A/690V AC-1. It provides a 110V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Product Name TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 110 V DC standard coil
Tax Class GST-18
Range Name TeSys D
Coil Voltage 110V DC
Number of Poles 4P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 110 V DC standard coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.