TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 110 V DC standard coil
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 110 V DC standard coil
Description
TeSys D contactor, 4 poles (4NO), for non-inductive load applications up to 20A/690V AC-1. It provides a 110V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 110 V DC standard coil |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 110V DC |
Number of Poles | 4P |