
calcActive())">
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 60 A - 110 V DC coil
LP1D40008FD
₹ 25,605.00
₹ 13,058.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1D40008FD
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 60 A - 110 V DC coil
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 60 A - 110 V DC coil
₹ 25,605.00
₹ 13,058.55
Product Details
Product Name | TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 60 A - 110 V DC coil |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 110V DC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review