TeSys contactor-3P-AC3- <= 440V 50A -

Share
In stock
SKU
LC1D50AEHE
Regular Price ₹ 19,180 Special Price ₹ 9,015
53% Off ( Prices are all exclusive of taxes )

TeSys D contactor 3P 50A AC-3 up to 440V coil 48-130V AC/DC EverLink

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys D contactor, 3 poles (3NO), for motor control applications up to 50A/690V AC-3/3e (22kW@400V). It provides a low consumption 48-130V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name TeSys contactor-3P-AC3- <= 440V 50A -
Tax Class GST-18
Range Name TeSys D
Write Your Own Review
You're reviewing:TeSys contactor-3P-AC3- <= 440V 50A -
Your Rating

No sellers found for this product.