TeSys 4P EVLK CONTACTOR 60A AC1 220VDC

Share
In stock
SKU
LC1DT60AMD
Regular Price ₹ 18,135 Special Price ₹ 8,523
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name TeSys 4P EVLK CONTACTOR 60A AC1 220VDC
Tax Class GST-18
Range Name TeSys D
Coil Voltage 220V DC
Number of Poles 4P
Write Your Own Review
You're reviewing:TeSys 4P EVLK CONTACTOR 60A AC1 220VDC
Your Rating

No sellers found for this product.