
calcActive())">
TeSys 4P EVERLINK CTR 80A AC1 110VDC
LC1DT80AFD
₹ 24,255.00
₹ 12,370.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT80AFD
TeSys 4P EVERLINK CTR 80A AC1 110VDC
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TeSys 4P EVERLINK CTR 80A AC1 110VDC
₹ 24,255.00
₹ 12,370.05
Product Details
Product Name | TeSys 4P EVERLINK CTR 80A AC1 110VDC |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 110V DC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review