
calcActive())">
TeSys 4P CONTACTOR 40A AC-1 110VAC COIL
LC1DT40F7
₹ 7,030.00
₹ 3,585.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT40F7
TeSys 4P CONTACTOR 40A AC-1 110VAC COIL
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TeSys 4P CONTACTOR 40A AC-1 110VAC COIL
₹ 7,030.00
₹ 3,585.30
Description
TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 40 A - 110 V AC 50/60 Hz coil
Product Details
Product Name | TeSys 4P CONTACTOR 40A AC-1 110VAC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys D |
Coil Voltage | 110V AC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review