TeSys 4 POLE EVLK CTR AC1 415V 60 A

Share
In stock
SKU
LC1DT60AB7
Regular Price ₹ 18,630 Special Price ₹ 8,756
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name TeSys 4 POLE EVLK CTR AC1 415V 60 A
Tax Class GST-18
Range Name TeSys D
Coil Voltage 415V AC
Number of Poles 4P
Write Your Own Review
You're reviewing:TeSys 4 POLE EVLK CTR AC1 415V 60 A
Your Rating

No sellers found for this product.