TeSys 2.2 KW Motor starter Bundle
SKU :
Tesys bundle 3
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
Tesys bundle 3
TeSys 2.2 KW Motor starter Bundle
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
M.R.P.
Excl. GST Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Minimum quantity allowed :
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
M.R.P.
₹ 15,275.00
₹ 7,484.75
M.R.P.
Excl. GST Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
Estimated delivery: Timelines may vary based on availability
Minimum quantity allowed :
TeSys 2.2 KW Motor starter Bundle
M.R.P.
₹ 15,275.00
₹ 7,484.75
M.R.P.
- Description
- Specifications
- Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| GV2L10 | TeSys magnetic circuit breaker | 1 No. |
| LC1D09M7 | TeSys 9A 3P contactor with 220V AC control | 1 No. |
| LRD10 | TeSys D thermal overload relay 4.0-6.0A CL10A | 1 No. |
Overview
| Product Name | TeSys 2.2 KW Motor starter Bundle |
|---|---|
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| GV2L10 | TeSys magnetic circuit breaker | 1 No. |
| LC1D09M7 | TeSys 9A 3P contactor with 220V AC control | 1 No. |
| LRD10 | TeSys D thermal overload relay 4.0-6.0A CL10A | 1 No. |
Overview
| Product Name | TeSys 2.2 KW Motor starter Bundle |
|---|---|
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!