TeSys 0.55 KW Motor starter Bundle
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
TeSys 0.55 KW Motor starter Bundle
- Description
- Specifications
- Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| GV2L06 | TeSys magnetic circuit breaker | 1 No. |
| LC1D09M7 | TeSys 9A 3P contactor with 220V AC control | 1 No. |
| LRD06 | TeSys D thermal overload 1.0 -1.7A CL10A | 1 No. |
Overview
| Product Name | TeSys 0.55 KW Motor starter Bundle |
|---|---|
| Tax Class | GST-18 |
Reviews
Description
Components of the Bundle
| References | Product Description | Quantity |
|---|---|---|
| GV2L06 | TeSys magnetic circuit breaker | 1 No. |
| LC1D09M7 | TeSys 9A 3P contactor with 220V AC control | 1 No. |
| LRD06 | TeSys D thermal overload 1.0 -1.7A CL10A | 1 No. |
Overview
| Product Name | TeSys 0.55 KW Motor starter Bundle |
|---|---|
| Tax Class | GST-18 |