Test-1

Share
Out of stock
SKU
Test-1
( Prices are all exclusive of taxes )
More Information
Product Name Test-1
Tax Class None
Power Rating 1000W
Current Rating 10A
Color Misty Grey
EAN Code 123456
Power Source Type 240V - 50 Hertz
Tripping Curves B
Time Delay Time Delay Available
Switch Orientation Horizontal
Sheet thickness 1mm
Shutter Availability Without Shutter
Range Name Acti 9
Signal Type Analog
Back Box is needed for NEO / ULTI
Sensitivity 100mA
Category Plastic MCB
Number of Poles 3P
Pin Configuration 3 Pin
Pack Variable White Pack
Output Current 2.1A
No of Ways 2 Way
No of Pins 3 Pin
No. of Switches per unit 3
No. of Ports 2 Ports
No. of Steps 4 step
No of Modules 3 Mod
No. of Outlets 2
IP Rating IP44
Luminance 40 Lux
Light Color Cool White
Indicator Type LED Indicator
Indicator Availability With Indicator
Write Your Own Review
You're reviewing:Test-1
Your Rating

No sellers found for this product.