Telephone socket, Miluz ZeTa, RJ11, with shutter, 1 module, anthracite

Share
In stock
SKU
MZRJ111M_AN
Regular Price ₹ 312 Special Price ₹ 140
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Experience reliable connectivity with the Miluz ZeTa RJ11 telephone socket by Schneider Electric. It comes with four contacts and includes a shutter. This device is designed to be flush mounted. The dimensions of the product are (W) 22.45mm x (H) 44.9mm x (D) 19.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

More Information
Product Name Telephone socket, Miluz ZeTa, RJ11, with shutter, 1 module, anthracite
Range Name Miluz ZeTa
Tax Class GST-18
Color Anthracite
Write Your Own Review
You're reviewing:Telephone socket, Miluz ZeTa, RJ11, with shutter, 1 module, anthracite
Your Rating

No sellers found for this product.