
Switch, Miluz Zeta, 20A, 2 Pole, 2 Module, With Indicator, White
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Switch, Miluz Zeta, 20A, 2 Pole, 2 Module, With Indicator, White
Description
Discover the Miluz ZeTa double pole switch with LED indicator by Schneider Electric, actuated effortlessly with a rocker. It has 2 modules and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 20A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 41.93mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
Product Details
Product Name | Switch, Miluz Zeta, 20A, 2 Pole, 2 Module, With Indicator, White |
---|---|
Range Name | Miluz ZeTa |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 20A |
Color | White |
No of Modules | 2 Mod |
Indicator Availability | With indicator |