Switch, Miluz Lara, 16A, 1 Way, Indicator, 2 Module, Anthracite

MLSWI162M1W_AN
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz Lara 1 way switch by Schneider Electric, actuated effortlessly with a rocker. It also has a copper contact for added longevity. Its Ue rated operational voltage is 250VAC at 50 Hz. Its Ie rated operational current is 16A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.85mm x (D) 40.21mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 3854 standard and has ISI product certification.

Product Details

Product Name Switch, Miluz Lara, 16A, 1 Way, Indicator, 2 Module, Anthracite
Range Name Miluz Lara
Tax Class GST-18
Current Rating 16A
Color Anthracite
No of Modules 2 Mod
No of Ways 1 Way
Indicator Availability With indicator

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Switch, Miluz Lara, 16A, 1 Way, Indicator, 2 Module, Anthracite
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.