SWITCH 1P 16A 250V IP56 L_ENCL

Share
In stock
SKU
56SW116LE-GY
Regular Price ₹ 3,650 Special Price ₹ 2,117
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Switch 1P 16A 250V IP56 Less enclosure

More Information
Product Name SWITCH 1P 16A 250V IP56 L_ENCL
Range Name Clipsal X
Tax Class GST-18
Write Your Own Review
You're reviewing:SWITCH 1P 16A 250V IP56 L_ENCL
Your Rating

No sellers found for this product.