
Surge Arrester, Miluz Lara, 230V, 4 Kv, 6A, Led Indicator, 1 Module, White
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Surge Arrester, Miluz Lara, 230V, 4 Kv, 6A, Led Indicator, 1 Module, White
Description
Discover the Miluz Lara 1 module surge arrester by Schneider Electric. It’s a 2 pole voltage protector with LED indicator. Its Ue rated operational voltage is 220-240VAC at 50 Hz. It has a load current upto 6A and voltage protection level up to 4kV. This device is designed to be flush mounted. The dimensions of the product are (W) 44.8mm x (H) 22.4mm x (D) 39.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
Product Name | Surge Arrester, Miluz Lara, 230V, 4 Kv, 6A, Led Indicator, 1 Module, White |
---|---|
Range Name | Miluz Lara |
No of Modules | 1 Mod |
Tax Class | GST-18 |
Indicator Availability | With indicator |
Current Rating | 6A |