Surge arrester, Miluz Lara, 230V, 4 kV, 6A, LED indicator, 1 module, anthracite

Share
In stock
SKU
MLVSP1M_AN
Regular Price ₹ 2,530 Special Price ₹ 1,139
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz Lara 1 module surge arrester by Schneider Electric. It’s a 2 pole voltage protector with LED indicator. Its Ue rated operational voltage is 220-240VAC at 50 Hz. It has a load current upto 6A and voltage protection level up to 4kV. This device is designed to be flush mounted. The dimensions of the product are (W) 44.8mm x (H) 22.4mm x (D) 39.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with matt surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.

More Information
Product Name Surge arrester, Miluz Lara, 230V, 4 kV, 6A, LED indicator, 1 module, anthracite
Range Name Miluz Lara
Tax Class GST-18
Write Your Own Review
You're reviewing:Surge arrester, Miluz Lara, 230V, 4 kV, 6A, LED indicator, 1 module, anthracite
Your Rating

No sellers found for this product.