ZENcelo India - 25A Motor Starter - White

Share
In stock
SKU
IN8425MS
Regular Price ₹ 3,438 Special Price ₹ 1,547
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • Stylish Mild Glossy Finish for a shiny yet subtle super premium aesthetic
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Easy of Operate: Clear visual indication of "ON" / "OFF" buttons with no risk of inadvertent switching
  • Easy to Install - Snap-In / Snap-Out front loading modules

More Information
Product Name ZENcelo India - 25A Motor Starter - White
Range Name Zencelo
Category Accessories
No of Modules 2 Mod
Tax Class GST-18
Current Rating 25A
Color White
Write Your Own Review
You're reviewing:ZENcelo India - 25A Motor Starter - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite