ZENcelo India - 2 Module Step type Fan regulator - White

Share
In stock
SKU
IN84SFR
Regular Price ₹ 2,359 Special Price ₹ 1,062
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • Stylish Mild Glossy Finish for a shiny yet subtle super premium aesthetic
  • Sturdy & Robustr design which prevents knob breakage
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Easy to Install - Snap-In / Snap-Out front loading modules

More Information
Product Name ZENcelo India - 2 Module Step type Fan regulator - White
Range Name Zencelo
Category Fan Controller & Dimmer
Tax Class GST-18
Color White
No of Modules 2 Mod
No. of Steps 5 step
Write Your Own Review
You're reviewing:ZENcelo India - 2 Module Step type Fan regulator - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite