ZENcelo India - 6A 1 Way Full Flat Switch with Indicator-White

Share
In stock
SKU
IN8401
Regular Price ₹ 408 Special Price ₹ 184
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • World's first full - flat mechanical switch
  • Patented Iso - motion technology which ensures switch stays in th esame position whether On or Off
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Designed to Last for more than a decade - Switches tested to 80,000+ times

More Information
Product Name ZENcelo India - 6A 1 Way Full Flat Switch with Indicator-White
Range Name Zencelo
Category Switches
Tax Class GST-18
Current Rating 6A
Color White
No of Modules 1 Mod
No of Ways 1 Way
Indicator Availability With ONdicator
No. of Switches per unit 1
Write Your Own Review
You're reviewing:ZENcelo India - 6A 1 Way Full Flat Switch with Indicator-White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite