Zelio Relay,SLIM RELAY 1C/O 6A 60 VDC

Share
In stock
SKU
RSL1AB4ND
Regular Price ₹ 601 Special Price ₹ 463
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

SLIM RELAY 1C/O 6A 60 VDC
More Information
Product Name Zelio Relay,SLIM RELAY 1C/O 6A 60 VDC
Range Name Harmony Relays
Tax Class GST-18
Write Your Own Review
You're reviewing:Zelio Relay,SLIM RELAY 1C/O 6A 60 VDC
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite