Share

Zelio Relay,2CO 5A Relay Clear 24VDC

In stock
SKU
RXG25BD
Regular Price ₹ 567 Special Price ₹ 329
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

2CO 5A Relay Clear 24VDC
More Information
Product Name Zelio Relay,2CO 5A Relay Clear 24VDC
Range Name Harmony Relays
Tax Class GST-18
Activity IDSIG
Write Your Own Review
You're reviewing:Zelio Relay,2CO 5A Relay Clear 24VDC
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite