Share

Zelio Relay,1CO 10A Relay Clear 230VAC

In stock
SKU
RXG15P7
Regular Price ₹ 629 Special Price ₹ 365
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

1CO 10A Relay Clear 230VAC
More Information
Product Name Zelio Relay,1CO 10A Relay Clear 230VAC
Range Name Harmony Relays
Tax Class GST-18
Activity IDSIG
Write Your Own Review
You're reviewing:Zelio Relay,1CO 10A Relay Clear 230VAC
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite