Opale bell press switch 1-way 6 A white

Share
In stock
SKU
X1005WH
Regular Price ₹ 364 Special Price ₹ 164
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Opale bell press switch 1-way 6 A white
Range Name Opale
Category Switches
Tax Class GST-18
Color White
Current Rating 6A
Write Your Own Review
You're reviewing:Opale bell press switch 1-way 6 A white
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite