VIGI XC60 4P 63A AC 30MA

Share
In stock
SKU
A9N26643
Regular Price ₹ 10,635 Special Price ₹ 4,679
56% Off ( Prices are all exclusive of taxes )

VIGI XC60- earth leakage add-on block 4P 63A AC 30MA

CHECK DELIVERY TIME & COD AVAILABILITY

This Acti9 Vigi xC60 is a modular add-on residual current devices. It is a 4P and rated current is 63A. The earth leakage protection class is AC type with a sensitivity of 30mA and a electromechanical technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. This product is compliant with EN/IEC 61009-2-1 and EN/IEC 61009-1 standard. The Ue rated operational voltage is from 400VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 7. The dimensions are (W) 135mm x (H) 87mm x (D) 74.5mm. The weight is 285g. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.

More Information
Product Name VIGI XC60 4P 63A AC 30MA
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:VIGI XC60 4P 63A AC 30MA
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite