MAIN/EMERGENCY SWITCH 63A

Share
In stock
SKU
VCF3
Regular Price ₹ 8,620 Special Price ₹ 4,741
45% Off ( Prices are all exclusive of taxes )

TeSys Vario - emergency stop switch disconnector - 63 A - on door

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys Vario switch disconnector for door mounting, 3 poles, 63A/690V, for motor switching applications up to 22kW@400V AC-23. Complete unit composed of a switch body V3, a red handle with yellow 60x60mm front plate KCF2PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name MAIN/EMERGENCY SWITCH 63A
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:MAIN/EMERGENCY SWITCH 63A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite