Unica Pure-16AX 1 Way Switch, White

Share
In stock
SKU
UNS161SW1M_WE
Regular Price ₹ 367 Special Price ₹ 165
55% Off ( Prices are all exclusive of taxes )
Rating:
80% of 100
16AX 1 Way Switch, White
CHECK DELIVERY TIME & COD AVAILABILITY

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

More Information
Product Name Unica Pure-16AX 1 Way Switch, White
Range Name Unica Pure
Category Switches
Tax Class GST-18
Current Rating 16A
Color Polar White
No of Modules 1 Mod
No of Ways 1 Way
Body Material Plastic
Write Your Own Review
You're reviewing:Unica Pure-16AX 1 Way Switch, White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite