Unica Pure-6AX 1 Way Switch With Indicator, Grey
In stock
SKU
UNS61SWL1M_GY
Regular Price
₹ 449
Special Price
₹ 202
55% Off
( Prices are all exclusive of taxes )6AX 1 Way Switch With Indicator, Grey
CHECK DELIVERY TIME & COD AVAILABILITY
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Name | Unica Pure-6AX 1 Way Switch With Indicator, Grey |
---|---|
Range Name | Unica Pure |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 6A |
Color | Volcanic Grey |
No of Modules | 1 Mod |
No of Ways | 1 Way |
Body Material | Plastic |
Write Your Own Review
No sellers found for this product.