Share

Unica-Socket outlet with Shutter 6A White

In stock
SKU
UNS6SK3P2MNS_WE
Regular Price ₹ 464 Special Price ₹ 209
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Unica-Socket outlet with Shutter 6A White
Range Name Unica Pure
No of Pins 3
No of Pins 3 Pin
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:Unica-Socket outlet with Shutter 6A White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite