THERMAL OVERLOAD 30-40A CL10A EVERLINK

Share
In stock
SKU
LRD340
Regular Price ₹ 5,375 Special Price ₹ 4,569
15% Off ( Prices are all exclusive of taxes )

TeSys LRD thermal overload relays - 30...40 A - class 10A

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys LRD thermal overload relay, 40A/690V, thermal setting range 30-40A, tripping class 10A, for protection of 3-phase motors 18.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).

More Information
Product Name THERMAL OVERLOAD 30-40A CL10A EVERLINK
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:THERMAL OVERLOAD 30-40A CL10A EVERLINK
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite