TeSys Thermal OVerload Relay - 0.25-0.4A
In stock
SKU
LRD03
Regular Price
₹ 2,615
Special Price
₹ 1,229
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys LRD
|
|
product or component type |
Differential thermal overload relay
|
|
device short name |
LRD
|
|
relay application |
Motor protection
|
|
product compatibility |
LC1D25
LC1D18 LC1D38 LC1D12 LC1D32 LC1D09 |
|
network type |
AC
DC |
|
thermal protection adjustment range |
0.25…0.4 A
|
|
[Ui] rated insulation voltage |
Power circuit: 600 V conforming to CSA
Power circuit: 600 V conforming to UL Power circuit: 690 V conforming to IEC 60947-4-1 |
network frequency |
0...400 Hz
|
|
---|---|---|
mounting support |
Plate, with specific accessories
Rail, with specific accessories Under contactor |
|
tripping threshold |
1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
|
|
[Ith] conventional free air thermal current |
5 A for signalling circuit
|
|
permissible current |
3 A at 120 V AC-15 for signalling circuit
0.22 A at 125 V DC-13 for signalling circuit |
|
[Ue] rated operational voltage |
690 V AC 0...400 Hz
|
|
[Uimp] rated impulse withstand voltage |
6 kV
|
|
phase failure sensitivity |
Tripping current 130 % of Ir on two phase, the last one at 0
|
|
control type |
Red push-button: stop
Blue push-button: reset |
|
temperature compensation |
-20…60 °C
|
|
connections - terminals |
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end Power circuit: screw clamp terminals 1 cable(s) 1.5…10 mm² flexible without cable end Power circuit: screw clamp terminals 1 cable(s) 1…4 mm² flexible with cable end Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² solid without cable end |
|
tightening torque |
Control circuit: 1.7 N.m - on screw clamp terminals
Power circuit: 1.7 N.m - on screw clamp terminals |
|
width |
45 mm
|
|
depth |
70 mm
|
|
net weight |
0.124 kg
|
protective treatment |
TH conforming to IEC 60068
|
|
---|---|---|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
ambient air temperature for operation |
-20…60 °C without derating conforming to IEC 60947-4-1
|
|
ambient air temperature for storage |
-60…70 °C
|
|
flame retardance |
V1 conforming to UL 94
|
|
mechanical robustness |
Vibrations: 6 Gn conforming to IEC 60068-2-6
Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 |
|
dielectric strength |
6 kV at 50 Hz conforming to IEC 60255-5
|
|
standards |
EN 60947-5-1
ATEX D 94/9/CE CSA C22.2 No 14 IEC 60947-5-1 EN 60947-4-1 IEC 60947-4-1 UL 508 |
|
product certifications |
CCC
BV UL ATEX INERIS RINA CSA GOST LROS (Lloyds register of shipping) DNV GL |
Product Name | TeSys Thermal OVerload Relay - 0.25-0.4A |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.