TeSys Control Relay 3NO + 2 NC 24VDC coil

Share
In stock
SKU
CAD32BD
Regular Price ₹ 2,745 Special Price ₹ 1,290
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys CAD
 
product or component type
Control relay
 
device short name
CAD
 
contactor application
Control circuit
 
Complementary
utilisation category
DC-13
AC-15
AC-14
 
pole contact composition
3 NO + 2 NC
 
[Ue] rated operational voltage
<= 690 V AC 25...400 Hz
 
control circuit type
DC standard
 
[Uc] control circuit voltage
24 V DC
 
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947
 
[Ith] conventional free air thermal current
10 A (at 60 °C)
 
Irms rated making capacity
140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
 
[Icw] rated short-time withstand current
100 A - 1 s
120 A - 500 ms
140 A - 100 ms
 
associated fuse rating
10 A gG conforming to IEC 60947-5-1
 
[Ui] rated insulation voltage
600 V UL certified
600 V CSA certified
690 V conforming to IEC 60947-5-1
 
mounting support
Rail
Plate
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
 
tightening torque
1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
 
control circuit voltage limits
Operational: 0.7...1.25 Uc
Drop-out: 0.1...0.25 Uc
 
operating time
53...72 ms coil energisation and NO closing
16...24 ms coil de-energisation and NO opening
47...63 ms coil energisation and NC opening
15...25 ms coil de-energisation and NC closing
 
mechanical durability
30 Mcycles
 
maximum operating rate
180 cyc/mn
 
time constant
28 ms
 
inrush power in W
5.4 W (at 20 °C)
 
hold-in power consumption in W
5.4 W at 20 °C
 
minimum switching voltage
17 V
 
minimum switching current
5 mA
 
non-overlap time
1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
 
insulation resistance
> 10 MOhm
 
mechanical robustness
Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
 
height
77 mm
 
width
45 mm
 
depth
93 mm
 
net weight
0.58 kg
 
Environment
standards
BS 4794
EN 60947-5
IEC 60947-5-1
NF C 63-140
VDE 0660
 
product certifications
UL
CSA
 
IP degree of protection
IP2x front face conforming to VDE 0106
 
protective treatment
TH conforming to IEC 60068
 
ambient air temperature for operation
-40…70 °C
 
ambient air temperature for storage
-60…80 °C
 
operating altitude
3000 m without
 
More Information
Product Name TeSys Control Relay 3NO + 2 NC 24VDC coil
Range Name TeSys
Tax Class GST-18
Coil Voltage 24V DC
Write Your Own Review
You're reviewing:TeSys Control Relay 3NO + 2 NC 24VDC coil
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite