TeSys Control Relay 2NO+2NC 24VDC Coil

Share
In stock
SKU
CA3KN22BD
Regular Price ₹ 2,440 Special Price ₹ 1,147
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys CAK
 
product or component type
Control relay
 
device short name
CA3K
 
contactor application
Control circuit
 
utilisation category
AC-15
DC-13
 
pole contact composition
2 NO + 2 NC
 
[Ue] rated operational voltage
<= 690 V <= 400 Hz
 
control circuit type
DC standard
 
[Uc] control circuit voltage
24 V DC
 
Complementary
[Ith] conventional free air thermal current
10 A (at 50 °C)
 
Irms rated making capacity
110 A conforming to IEC 60947
 
associated fuse rating
10 A gG conforming to IEC 60947
10 A gG conforming to VDE 0660
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947
750 V conforming to VDE 0110 group C
690 V conforming to BS 5424
600 V conforming to CSA C22.2 No 14
 
mounting support
Rail
Plate
 
connections - terminals
Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible without cable end
 
tightening torque
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
1.3 N.m - on screw clamp terminals - with screwdriver Philips No 26 mm
 
control circuit voltage limits
Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: 0.1...0.75 Uc (at <50 °C)
 
operating time
10 ms coil de-energisation and NO opening
30...40 ms coil energisation and NO closing
15 ms coil de-energisation and NC closing
25...35 ms coil energisation and NC opening
 
mechanical durability
20 Mcycles
 
maximum operating rate
10000 cyc/h
 
immunity to microbreaks
2 ms
 
inrush power in W
3 W (at 20 °C)
 
hold-in power consumption in W
3 W at 20 °C
 
heat dissipation
3 W
 
minimum switching voltage
17 V
 
minimum switching current
5 mA
 
non overlap distance
0.5 mm
 
insulation resistance
> 10 MOhm
 
height
58 mm
 
width
45 mm
 
depth
57 mm
 
net weight
0.225 kg
 
Environment
standards
BS 5424
IEC 60947
NF C 63-140
VDE 0660
 
product certifications
CSA
UL
 
IP degree of protection
IP2x
 
protective treatment
TC conforming to IEC 60068
 
ambient air temperature for operation
-25…50 °C
 
ambient air temperature for storage
-50…80 °C
 
operating altitude
2000 m without
 
flame retardance
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
 
mechanical robustness
Vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
More Information
Product Name TeSys Control Relay 2NO+2NC 24VDC Coil
Range Name TeSys
Tax Class GST-18
Coil Voltage 24V DC
Write Your Own Review
You're reviewing:TeSys Control Relay 2NO+2NC 24VDC Coil
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite