Share

TeSys 38A 3P contactor with 220V AC control

In stock
SKU
LC1D38M7
Regular Price ₹ 8,675 Special Price ₹ 4,511
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys D
 
product or component type
Contactor
 
device short name
LC1D
 
contactor application
Motor control
Resistive load
 
utilisation category
AC-3
AC-4
AC-1
 
poles description
3P
 
power pole contact composition
3 NO
 
[Ue] rated operational voltage
Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
 
[Ie] rated operational current
50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
 
motor power kW
18.5 kW at 500 V AC 50/60 Hz (AC-3)
18.5 kW at 660...690 V AC 50/60 Hz (AC-3)
7.5 kW at 400 V AC 50/60 Hz (AC-4)
18.5 kW at 380...400 V AC 50/60 Hz (AC-3)
9 kW at 220...230 V AC 50/60 Hz (AC-3)
18.5 kW at 415...440 V AC 50/60 Hz (AC-3)
 
motor power HP (UL / CSA)
10 hp at 230/240 V AC 50/60 Hz for 3 phases motors
10 hp at 200/208 V AC 50/60 Hz for 3 phases motors
5 hp at 240 V AC 50/60 Hz for 1 phase motors
20 hp at 480 V AC 50/60 Hz for 3 phases motors
25 hp at 600 V AC 50/60 Hz for 3 phases motors
 
control circuit type
AC at 50/60 Hz
 
[Uc] control circuit voltage
220 V AC 50/60 Hz
 
auxiliary contact composition
1 NO + 1 NC
 
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947
 
overvoltage category
III
 
[Ith] conventional free air thermal current
10 A (at 60 °C) for signalling circuit
50 A (at 60 °C) for power circuit
 
Irms rated making capacity
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
550 A at 440 V for power circuit conforming to IEC 60947
 
rated breaking capacity
550 A at 440 V for power circuit conforming to IEC 60947
 
[Icw] rated short-time withstand current
60 A 40 °C - 10 min for power circuit
430 A 40 °C - 1 s for power circuit
150 A 40 °C - 1 min for power circuit
310 A 40 °C - 10 s for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
 
associated fuse rating
10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
63 A gG at <= 690 V coordination type 2 for power circuit
 
average impedance
2 mOhm - Ith 50 A 50 Hz for power circuit
 
[Ui] rated insulation voltage
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 690 V conforming to IEC 60947-4-1
 
electrical durability
1.4 Mcycles 50 A AC-1 at Ue <= 440 V
1.4 Mcycles 38 A AC-3 at Ue <= 440 V
 
power dissipation per pole
5 W AC-1
3 W AC-3
 
safety cover
With
 
mounting support
Rail
Plate
 
standards
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
 
product certifications
LROS (Lloyds register of shipping)
BV
GL
DNV
RINA
CCC
GOST
UL
CSA
 
connections - terminals
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm²flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 1…10 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm²flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 1.5…10 mm²solid without cable end
Power circuit: screw clamp terminals 2 cable(s) 2.5…10 mm²solid without cable end
 
tightening torque
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
 
operating time
4...19 ms opening
12...22 ms closing
 
safety reliability level
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
 
mechanical durability
15 Mcycles
 
maximum operating rate
3600 cyc/h 60 °C
 
Complementary
coil technology
Without built-in suppressor module
 
control circuit voltage limits
Drop-out: 0.3...0.6 Uc AC 50/60 Hz (at 60 °C)
Operational: 0.8...1.1 Uc AC 50 Hz (at 60 °C)
Operational: 0.85...1.1 Uc AC 60 Hz (at 60 °C)
 
inrush power in VA
70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
 
hold-in power consumption in VA
7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
 
heat dissipation
2…3 W at 50/60 Hz
 
auxiliary contacts type
type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
type mirror contact 1 NC conforming to IEC 60947-4-1
 
signalling circuit frequency
25...400 Hz
 
minimum switching current
5 mA for signalling circuit
 
minimum switching voltage
17 V for signalling circuit
 
non-overlap time
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
 
insulation resistance
> 10 MOhm for signalling circuit
 
Environment
IP degree of protection
IP20 front face conforming to IEC 60529
 
protective treatment
TH conforming to IEC 60068-2-30
 
pollution degree
3
 
ambient air temperature for operation
-5…60 °C
 
ambient air temperature for storage
-60…80 °C
 
permissible ambient air temperature around the device
-40…70 °C at Uc
 
operating altitude
3000 m without
 
fire resistance
850 °C conforming to IEC 60695-2-1
 
flame retardance
V1 conforming to UL 94
 
mechanical robustness
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Shocks contactor open: 8 Gn for 11 ms
 
height
85 mm
 
width
45 mm
 
depth
92 mm
 
net weight
0.38 kg

 

More Information
Product Name TeSys 38A 3P contactor with 220V AC control
Category Contactors
Tax Class GST-18
Range Name TeSys
AC3 Current Rating 38A
Number of Poles 3P
Color White
Write Your Own Review
You're reviewing:TeSys 38A 3P contactor with 220V AC control
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite