Tower Ligh - RAGB - 24V - LED - Tube mounting with fixing plate
In stock
SKU
XVGB4H
Regular Price
₹ 5,418
Special Price
₹ 3,522
35% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Tower Ligh - RAGB - 24V - LED - Tube mounting with fixing plate
Country of Origin: Indonesia
Product Name | Tower Ligh - RAGB - 24V - LED - Tube mounting with fixing plate |
---|---|
Range Name | Harmony XVG |
Tax Class | GST-18 |
Activity | IDSIG |
Current Consumption | 135mA |
Net Weight | 0.4KG |
Rated Supply voltage | 24 V AC/DC |
Light Source | LED steady red, LED steady green, LED steady amber, LED steady blue |
Mounting Diameter | 60mm |
Category | Monolithic Tower Light |
MPG Description | SIG - Control |
MPG | D3 |
Chapter ID | 85318000 |
Frequency | 2.64Hz |
Write Your Own Review
No sellers found for this product.