Wander plug PK PratiKa screw 16A IP44

Share
In stock
SKU
PKE16M423
Regular Price ₹ 607 Special Price ₹ 352
42% Off ( Prices are all exclusive of taxes )

PratiKa wander plug - straight - 16 A - 2P + E - 200...250 V AC - IP44

CHECK DELIVERY TIME & COD AVAILABILITY

This Pratika industrial wander plug with captive screws connection is straight. It has 2P+E poles, rated current is 16A and the operating voltage is 230VAC. The dimensions of the base plate are (W) 59mm x (H) 129mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 16A is 8mm to 15mm for 1mm² to 4mm² cables. The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

More Information
Product Name Wander plug PK PratiKa screw 16A IP44
Range Name Phaseo Dedicated
Tax Class GST-18
Write Your Own Review
You're reviewing:Wander plug PK PratiKa screw 16A IP44
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite