Wander socket PK PratiKa screws 32A IP44

Share
In stock
SKU
PKF32M435
Regular Price ₹ 1,411 Special Price ₹ 818
42% Off ( Prices are all exclusive of taxes )

PratiKa wander socket - straight - 32 A - 3P + N + E - 380...415 V AC - IP44

CHECK DELIVERY TIME & COD AVAILABILITY

This Pratika industrial wander socket with captive screws connection is straight. It has 3P+N+E poles, rated current is 32A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 106mm x (H) 106mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 32A is 11.5mm to 21mm for 2.5mm² to 10mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

More Information
Product Name Wander socket PK PratiKa screws 32A IP44
Range Name Pratika
Tax Class GST-18
Write Your Own Review
You're reviewing:Wander socket PK PratiKa screws 32A IP44
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite