Panel socket angled PK PratiKa screw 32A

Share
In stock
SKU
PKF32F735
Regular Price ₹ 1,892 Special Price ₹ 1,097
42% Off ( Prices are all exclusive of taxes )

PratiKa socket - screw - angled - 32A - 3P + N + E - 380...415 V AC - panel

CHECK DELIVERY TIME & COD AVAILABILITY

This Pratika industrial socket with captive screws connection is angled panel mounted. It has 3P+N+E poles, rated current is 32A and the operating voltage is 400VAC. The dimensions of the base plate are (W) 102mm x (H) 100mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 32A is 2.5mm² to 10mm². The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

More Information
Product Name Panel socket angled PK PratiKa screw 32A
Range Name Pratika
Tax Class GST-18
Write Your Own Review
You're reviewing:Panel socket angled PK PratiKa screw 32A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite