Panel socket angled PK PratiKa screw 16A

Share
In stock
SKU
PKF16F723
Regular Price ₹ 1,224 Special Price ₹ 710
42% Off ( Prices are all exclusive of taxes )

PratiKa socket - screw - angled - 16A - 2P + E - 200...250 V AC - panel

CHECK DELIVERY TIME & COD AVAILABILITY

This Pratika industrial socket with captive screws connection is angled panel mounted. It has 2P+E poles, rated current is 16A and the operating voltage is 230VAC. The dimensions of the base plate are (W) 73mm x (H) 85mm. The degree of protection is IP67 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 16A is 1mm² to 4mm². The color of the socket is light grey (RAL 7035) with blue easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.

More Information
Product Name Panel socket angled PK PratiKa screw 16A
Range Name Pratika
Tax Class GST-18
Write Your Own Review
You're reviewing:Panel socket angled PK PratiKa screw 16A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite