ComPacT NS

ComPacT NS Showing 1-30 out of 56 products

Set Descending Direction
  1.                                                                      
    Mechanical interlocking by base plate for Compact NSX400/630
    In stock
    Regular Price ₹ 36,420 Special Price ₹ 20,031
    45% Off
     
  2.                                                                      
    UA controller, Transferpact, 380 VAC to 415 VAC 50/60Hz, 440 VAC 60Hz
    In stock
    Regular Price ₹ 82,390 Special Price ₹ 45,314
    45% Off
     
  3.                                                                      
    Mechanical interlocking by base plate
    In stock
    Regular Price ₹ 24,080 Special Price ₹ 13,244
    45% Off
     
  4.                                                                      
    SAFETY TRIP INTERLOCK LINK
    In stock
    Regular Price ₹ 800 Special Price ₹ 432
    46% Off
     
  5.                                                                      
    EXTENDED FRONT ROT. HANDLE INS 40A TO 16
    In stock
    Regular Price ₹ 3,130 Special Price ₹ 1,722
    45% Off
     
  6.                                                                      
    NSX250N 50kA AC 4P4D 250A 6.2E
    In stock
    Regular Price ₹ 105,180 Special Price ₹ 54,694
    48% Off
     
  7.                                                                      
    Vigi 200-440V 4P for NSX100/160
    In stock
    Regular Price ₹ 29,800 Special Price ₹ 25,330
    15% Off
     
  8.                                                                      
    NSX160F 36kA AC 4P4D 160A 6.2E
    In stock
    Regular Price ₹ 86,970 Special Price ₹ 45,224
    48% Off
     
  9.                                                                      
    MN undervoltage release 200 to 250 VAC 50/60 Hz
    In stock
    Regular Price ₹ 8,690 Special Price ₹ 4,693
    46% Off
     
  10.                                                                      
    MN undervoltage release 100 to 130 VAC 50/60 Hz
    In stock
    Regular Price ₹ 8,690 Special Price ₹ 4,693
    46% Off
     
  11.                                                                      
    MX shunt trip release
    In stock
    Regular Price ₹ 8,690 Special Price ₹ 4,693
    46% Off
     
  12.                                                                      
    Carriage switch with 6A/240VAC
    In stock
    Regular Price ₹ 2,220 Special Price ₹ 1,199
    46% Off
     
  13.                                                                      
    Ethernet Interface For One Circuit Break
    In stock
    Regular Price ₹ 51,560 Special Price ₹ 27,842
    46% Off
     
  14.                                                                      
    EXTERNAL SENSOR FOR NEUTRAL OR EARTH FLT
    In stock
    Regular Price ₹ 62,610 Special Price ₹ 33,809
    46% Off
     
  15.                                                                      
    KIT 4P VERTICAL CONNECTION ADAPTERS
    In stock
    Regular Price ₹ 76,210 Special Price ₹ 41,153
    46% Off
     
  16.                                                                      
    KIT 3P VERTICAL CONNECTION ADAPTERS
    In stock
    Regular Price ₹ 34,630 Special Price ₹ 18,700
    46% Off
     
  17.                                                                      
    4P SPREADER 630/1600A
    In stock
    Regular Price ₹ 19,040 Special Price ₹ 10,282
    46% Off
     
  18.                                                                      
    3P SPREADER 630/1600A
    In stock
    Regular Price ₹ 15,350 Special Price ₹ 8,289
    46% Off
     
  19.                                                                      
    1 IDENTIFIED RONIS LOCK EL24315 WITH 2 K
    In stock
    Regular Price ₹ 18,540 Special Price ₹ 10,012
    46% Off
     
  20.                                                                      
    TOP 3P FRONT CONNECTION FOR 630/1000A FI
    In stock
    Regular Price ₹ 6,660 Special Price ₹ 3,663
    45% Off
     
  21.                                                                      
    BOTTOM 4P FRONT CONNECTION FOR 630/1000A
    In stock
    Regular Price ₹ 8,690 Special Price ₹ 4,693
    46% Off
     
  22.                                                                      
    OFF POSITION LOCKING FOR PADLOCKS AND RO
    In stock
    Regular Price ₹ 13,840 Special Price ₹ 7,474
    46% Off
     
  23.                                                                      
    OPERATION COUNTER MECHANICAL 5 DIGIT DIS
    In stock
    Regular Price ₹ 10,400 Special Price ₹ 5,616
    46% Off
     
  24.                                                                      
    5 RJ45/RJ45 MALE CORD L=2 M
    In stock
    Regular Price ₹ 7,100 Special Price ₹ 3,834
    46% Off
     
  25.                                                                      
    OF CONTACT FOR MANUAL DRAWOUT BREAKER
    In stock
    Regular Price ₹ 2,150 Special Price ₹ 1,161
    46% Off
     
  26.                                                                      
    CABLE INTERLOCKING FOR 2 DRAWOUT BREAKE
    In stock
    Regular Price ₹ 69,070 Special Price ₹ 37,298
    46% Off
     
  27.                                                                      
    FDM MOUNTING ACCESSORY DIAM 22
    In stock
    Regular Price ₹ 780 Special Price ₹ 421
    46% Off
     
  28.                                                                      
    CABLE-TYPE INTERLOCKING PLATE FOR D/O BR
    In stock
    Regular Price ₹ 18,070 Special Price ₹ 9,758
    46% Off
     
  29.                                                                      
    motormechanism MCH 220 to 240 V AC
    In stock
    Regular Price ₹ 65,520 Special Price ₹ 35,381
    46% Off
     
  30.                                                                      
    5 RJ45/RJ45 MALE CORD L=1 M
    In stock
    Regular Price ₹ 3,780 Special Price ₹ 2,041
    46% Off
     

ComPacT NS Showing 1-30 out of 56 products

Set Descending Direction
Page
Search engine powered by ElasticSuite