Contactors

Contactors

Contactors Showing 1-30 out of 602 products

Set Descending Direction
  1.                                                                      
    UPSTREAM BUS BAR SCREW
    In stock
    Regular Price ₹ 700 Special Price ₹ 329
    53% Off
     
  2.                                                                      
    TVS AUXILIARY CONTACT BLOCK 2NO 2NC
    In stock
    Regular Price ₹ 775 Special Price ₹ 356
    54% Off
     
  3.                                                                      
    ADD ON BLOCK WITH 2 NC
    In stock
    Regular Price ₹ 805 Special Price ₹ 378
    53% Off
     
  4.                                                                      
    TeSys SAFETY COVER RED FOR 09-38A - 40
    In stock
    Regular Price ₹ 810 Special Price ₹ 381
    53% Off
     
  5.                                                                      
    MECHANICAL INTERLOCK
    In stock
    Regular Price ₹ 845 Special Price ₹ 397
    53% Off
     
  6.                                                                      
    MECHANICAL INTERLOCK EasyPact TVS 6 65
    In stock
    Regular Price ₹ 880 Special Price ₹ 405
    54% Off
     
  7.                                                                      
    DOWNSTREAM BUS BAR SCREW
    In stock
    Regular Price ₹ 875 Special Price ₹ 411
    53% Off
     
  8.                                                                      
    TeSys CONTACTS BLOCK
    In stock
    Regular Price ₹ 500 Special Price ₹ 425
    15% Off
     
  9.                                                                      
    TeSys ADD ON BLOCK WITH 1NO.
    In stock
    Regular Price ₹ 500 Special Price ₹ 425
    15% Off
     
  10.                                                                      
    TeSys CONTACTS BLOCK
    In stock
    Regular Price ₹ 1,025 Special Price ₹ 482
    53% Off
     
  11.                                                                      
    AUX CONTACT BLOCK
    In stock
    Regular Price ₹ 1,240 Special Price ₹ 583
    53% Off
     
  12.                                                                      
    TeSys D40A-D65A RC 110-240VAC SUPPRESSOR
    In stock
    Regular Price ₹ 1,245 Special Price ₹ 585
    53% Off
     
  13.                                                                      
    K SUPPRESSOR VARISTOR 130-250VAC VDC
    In stock
    Regular Price ₹ 1,265 Special Price ₹ 595
    53% Off
     
  14.                                                                      
    K RANGE SUPPRESSOR RC 110-250VAC
    In stock
    Regular Price ₹ 1,265 Special Price ₹ 595
    53% Off
     
  15.                                                                      
    K SUPPRESSOR VARISTOR 50-129VAC VDC
    In stock
    Regular Price ₹ 1,265 Special Price ₹ 595
    53% Off
     
  16.                                                                      
    TeSys SPRING THERM PLUG IN AUX
    In stock
    Regular Price ₹ 1,320 Special Price ₹ 620
    53% Off
     
  17.                                                                      
    TVS 3P CTR 400V 2.2KW 24V 50/60Hz
    In stock
    Regular Price ₹ 1,355 Special Price ₹ 623
    54% Off
     
  18.                                                                      
    TVS 3P CTR 400V 2.2KW 24V 50/60Hz
    In stock
    Regular Price ₹ 1,355 Special Price ₹ 623
    54% Off
     
  19.                                                                      
    TVS 3P CTR 400V 2.2KW 110V 50/60Hz
    In stock
    Regular Price ₹ 1,355 Special Price ₹ 623
    54% Off
     
  20.                                                                      
    TVS 3P CTR 400V 2.2KW 110V 50/60Hz
    In stock
    Regular Price ₹ 1,355 Special Price ₹ 623
    54% Off
     
  21.                                                                      
    TVS 3P CTR 400V 2.2KW 220V 50/60Hz
    In stock
    Regular Price ₹ 1,355 Special Price ₹ 623
    54% Off
     
  22.                                                                      
    Easypact TVS 6A 3P contactor with 220V AC control
    In stock
    Regular Price ₹ 1,355 Special Price ₹ 623
    54% Off
     
  23.                                                                      
    TVS 3P CTR 400V 4KW 24V 50/60Hz
    In stock
    Regular Price ₹ 1,390 Special Price ₹ 639
    54% Off
     
  24.                                                                      
    TeSys E 9A AC3 contactor WB 220VAC
    In stock
    Regular Price ₹ 1,390 Special Price ₹ 639
    54% Off
     
  25.                                                                      
    EasyPact TVS contactor 3P - 440 V 9A - 110 V AC coil
    In stock
    Regular Price ₹ 1,390 Special Price ₹ 639
    54% Off
     
  26.                                                                      
    EasyPact TVS contactor 3P - 440 V 9A - 220 V AC coil
    In stock
    Regular Price ₹ 1,390 Special Price ₹ 639
    54% Off
     
  27.                                                                      
    Easypact TVS 9A 3P contactor with 220V AC control
    In stock
    Regular Price ₹ 1,390 Special Price ₹ 639
    54% Off
     
  28.                                                                      
    Two RJ45 connectors, 0.04 meter
    In stock
    Regular Price ₹ 1,255 Special Price ₹ 690
    45% Off
     
  29.                                                                      
    AUX contact 1NO+1NC push-in terminals
    In stock
    Regular Price ₹ 1,410 Special Price ₹ 691
    51% Off
     
  30.                                                                      
    AUX contact 1NO+1NC push-in type L1/R1
    In stock
    Regular Price ₹ 1,410 Special Price ₹ 691
    51% Off
     

Contactors Showing 1-30 out of 602 products

Set Descending Direction
Page
Search engine powered by ElasticSuite