MINIATURE RELAY 3A 4CO 110VDC WITH LED

Share
In stock
SKU
RXM4LB2FD
Regular Price ₹ 550 Special Price ₹ 319
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MINIATURE RELAY 3A 4CO 110VDC WITH LED

More Information
Product Name MINIATURE RELAY 3A 4CO 110VDC WITH LED
Range Name Harmony Relays
Tax Class GST-18
Rated Supply voltage 24 V AC/DC
Activity IDSIG
Net Weight 0.017KG
Category electro mechanical relay
MPG Description SIG - EMR
Height 27MM
Width 21MM
MPG D4
Maximum Depth 46MM
Chapter ID 85364100
Frequency -
Write Your Own Review
You're reviewing:MINIATURE RELAY 3A 4CO 110VDC WITH LED
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite