Metal Box 1 & 2 module - 0.8mm
In stock
SKU
ME0102
Regular Price
₹ 108
Special Price
₹ 49
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Metal Box 1 & 2 Module from Schneider Electric range of Metal Boxes is the ideal solution for hassle-free, safe and secure installation of Wiring Devices. Weld Free design prevents corrosion and rusting while maintaining strength and durability. Mounting clips, removable gland plates, redesigned earth pin - all ensuring ease of installation and wiring. All critical data and information is engraved on the box to ensure traceability and identification throughout the life of the product. The perfect back up for your wiring devices - Hassle Free, Reliable, Strong & Sturdy, Safe & Secure - all in one.
Product Name | Metal Box 1 & 2 module - 0.8mm |
---|---|
Range Name | Metal Boxes |
Category | Metal Back Boxes |
Tax Class | GST-18 |
No of Modules | 1 / 2 Mod |
Back Box is needed for | Livia / Opale / ZENcelo |
Sheet thickness | 0.8mm |
Write Your Own Review
No sellers found for this product.