Share

MCCB - EasyPact EZC,EZC250N3125,125A,30kA,3Pole MCCB

In stock
SKU
EZC250N3125
Regular Price ₹ 9,850 Special Price ₹ 5,713
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EasyPact
 
product or component type
Circuit breaker
 
device short name
Easypact EZC250N
 
circuit breaker name
Easypact EZC250N
 
device application
Distribution
 
poles description
3P
 
protected poles description
3t
 
network type
AC
DC
 
network frequency
50/60 Hz
 
[In] rated current
250 A at 40 °C
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-2
 
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947-2
 
[Ue] rated operational voltage
550 V AC 50/60 Hz conforming to IEC 60947-2
250 V DC conforming to IEC 60947-2
 
breaking capacity code
N
 
breaking capacity
20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
20 kA Icu at 125 V DC 1P conforming to IEC 60947-2
20 kA Icu at 250 V DC 2P conforming to IEC 60947-2
25 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
 
[Ics] rated service breaking capacity
10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 125 V DC conforming to IEC 60947-2
10 kA at 250 V DC conforming to IEC 60947-2
25 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2
4 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2
12.5 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
12.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
 
suitability for isolation
Yes conforming to IEC 60947-2
 
utilisation category
Category A
 
trip unit name
TM-D
 
trip unit technology
Thermal-magnetic
 
trip unit rating
125 A at 50 °C
 
protection type
Short-circuit protection
Overload protection
 
pollution degree
3 conforming to IEC 60664-1
3 conforming to IEC 947-1
 
Complementary
control type
Toggle
 
mounting mode
Fixed
 
mounting support
Backplate
 
upside connection
Front
 
downside connection
Front
 
mechanical durability
10000 cycles
 
electrical durability
Category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
 
connection pitch
35 mm
 
local signalling
Positive contact indication
 
neutral protection setting
Without protection
 
earth-leakage protection
Without
 
height
165 mm
 
width
105 mm
 
depth
60 mm
 
Environment
standards
EN/IEC 60947-1
GB/T 14048.2
EN/IEC 60947-2
 
IP degree of protection
IP20 conforming to IEC 60529
 
IK degree of protection
IK07 conforming to IEC 62262
 
ambient air temperature for operation
-25…70 °C
 
ambient air temperature for storage
-35…85 °C

Country of Origin: China

More Information
Product Name MCCB - EasyPact EZC,EZC250N3125,125A,30kA,3Pole MCCB
Range Name EasyPact EZC
Category MCCB
Tax Class GST-18
Current Rating 125A
Number of Poles 3P
Breaking Capacity 30kA
Color White
Write Your Own Review
You're reviewing:MCCB - EasyPact EZC,EZC250N3125,125A,30kA,3Pole MCCB
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite