MCCB - EasyPact EZC,EZC250H3250,250A,36kA,3Pole MCCB
In stock
SKU
EZC250H3250
Regular Price
₹ 18,260
Special Price
₹ 9,678
47% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
EasyPact
|
|
---|---|---|
product or component type |
Circuit breaker
|
|
device short name |
Easypact EZC250H
|
|
circuit breaker name |
Easypact EZC250H
|
|
device application |
Distribution
|
|
poles description |
3P
|
|
protected poles description |
3t
|
|
network type |
AC
DC |
|
network frequency |
50/60 Hz
|
|
[In] rated current |
250 A at 40 °C
|
|
[Ui] rated insulation voltage |
690 V AC 50/60 Hz conforming to IEC 60947-2
|
|
[Uimp] rated impulse withstand voltage |
6 kV conforming to IEC 60947-2
|
|
[Ue] rated operational voltage |
550 V AC 50/60 Hz conforming to IEC 60947-2
250 V DC conforming to IEC 60947-2 |
|
breaking capacity code |
H
|
|
breaking capacity |
10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 125 V DC 1P conforming to IEC 60947-2 30 kA Icu at 250 V DC 2P conforming to IEC 60947-2 36 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 85 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 |
|
[Ics] rated service breaking capacity |
5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 125 V DC conforming to IEC 60947-2 15 kA at 250 V DC conforming to IEC 60947-2 18 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2 18 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 12.5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 42.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2 42.5 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2 |
|
suitability for isolation |
Yes conforming to IEC 60947-2
|
|
utilisation category |
Category A
|
|
trip unit name |
TM-D
|
|
trip unit technology |
Thermal-magnetic
|
|
trip unit rating |
250 A at 50 °C
|
|
protection type |
Overload protection
Short-circuit protection |
|
pollution degree |
3 conforming to IEC 60664-1
3 conforming to IEC 947-1 |
control type |
Toggle
|
|
---|---|---|
mounting mode |
Fixed
|
|
mounting support |
Backplate
|
|
upside connection |
Front
|
|
downside connection |
Front
|
|
mechanical durability |
10000 cycles
|
|
electrical durability |
Category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
|
|
connection pitch |
35 mm
|
|
local signalling |
Positive contact indication
|
|
neutral protection setting |
Without protection
|
|
earth-leakage protection |
Without
|
|
height |
165 mm
|
|
width |
105 mm
|
|
depth |
60 mm
|
standards |
EN/IEC 60947-2
EN/IEC 60947-1 GB/T 14048.2 |
|
---|---|---|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
IK degree of protection |
IK07 conforming to IEC 62262
|
|
ambient air temperature for operation |
-25…70 °C
|
|
ambient air temperature for storage |
-35…85 °C
|
Country of Origin: China
Product Name | MCCB - EasyPact EZC,EZC250H3250,250A,36kA,3Pole MCCB |
---|---|
Range Name | EasyPact EZC |
Category | MCCB |
Tax Class | GST-18 |
Current Rating | 250A |
Number of Poles | 3P |
Breaking Capacity | 36kA |
Color | White |
Write Your Own Review
No sellers found for this product.