MCCB Accessory - EasyPact CVS Accessory,LV431563,3Pole MCCB SPREADER with PHASE BARRIERS upto 250A
In stock
SKU
LV431563
Regular Price
₹ 760
Special Price
₹ 448
41% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
Compact INS circuit breaker
Compact INV circuit breaker Compact NSX circuit breaker EasyPact CVS circuit breaker |
|
poles description |
3P
|
[In] rated current |
0…250 A
|
|
---|---|---|
connection pitch |
35 mm
45 mm |
Country of Origin: India
Product Name | MCCB Accessory - EasyPact CVS Accessory,LV431563,3Pole MCCB SPREADER with PHASE BARRIERS upto 250A |
---|---|
Range Name | EasyPact CVS Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.