MCCB Accessory - EasyPact CVS Accessory,LV429387,MX 220-240V50/60HZ 208-277V60HZ SHT

Share
In stock
SKU
LV429387
Regular Price ₹ 3,280 Special Price ₹ 1,771
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
device short name
MX
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
Compact NSX
EasyPact CVS
PowerPact Multistandard
 
voltage release type
Shunt trip release
 
[Uc] control circuit voltage
208...277 V AC 60 Hz
220...240 V AC 50/60 Hz
 
Complementary
control signal type
Impulse
Maintained
 
impulse duration
>= 20 ms
 
threshold tripping voltage
0.7...1.1 x Un opening
 
supply inrush power
10 VA
 
mounting mode
Fixed
 
response time
50 ms
 
auxiliary connection terminal
Screw terminal0…1.5 mm²

Country of Origin: China

More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,LV429387,MX 220-240V50/60HZ 208-277V60HZ SHT
Range Name EasyPact CVS Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,LV429387,MX 220-240V50/60HZ 208-277V60HZ SHT
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite