MCCB Accessory - EasyPact CVS Accessory,EZEAL,Alarm Switch 1 C/O for EZC250
In stock
SKU
EZEAL
Regular Price
₹ 1,450
Special Price
₹ 783
46% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
EZC250
EZCV250 |
|
---|---|---|
range |
EasyPact
|
|
device short name |
AL
|
|
product or component type |
Switch
|
|
device application |
Alarm
|
|
range compatibility |
EZC circuit breaker
EZCV circuit breaker |
|
signal contacts composition |
1 NO/NC
|
auxiliary contacts type |
Standard
|
|
---|---|---|
[Ith] conventional free air thermal current |
5 A
|
|
[Ie] rated operational current |
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz AC-12: 5 A at 24 V AC 50/60 Hz AC-12: 5 A at 48 V AC 50/60 Hz AC-15: 2 A at 250 V AC 50/60 Hz AC-15: 3 A at 125 V AC 50/60 Hz AC-15: 5 A at 24 V AC 50/60 Hz AC-15: 5 A at 48 V AC 50/60 Hz DC-12: 0.2 A at 250 V DC DC-12: 0.4 A at 125 V DC DC-12: 2.5 A at 48 V DC DC-12: 4 A at 24 V DC DC-14: 0.2 A at 250 V DC DC-14: 0.4 A at 125 V DC DC-14: 1 A at 48 V DC DC-14: 3 A at 24 V DC |
|
minimum load |
10 mA at 24 V
|
|
auxiliary connection terminal |
Lead wire
|
Product Name | MCCB Accessory - EasyPact CVS Accessory,EZEAL,Alarm Switch 1 C/O for EZC250 |
---|---|
Range Name | EasyPact EZC Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.