MCCB Accessory - EasyPact CVS Accessory,EZASPDR4P,Spreaders *(Set Of 4) 4P for EZC100
In stock
SKU
EZASPDR4P
Regular Price
₹ 1,000
Special Price
₹ 590
41% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
|
|
poles description |
4P
|
|
quantity per set |
Set of 4
|
|
performance level |
N
F H B |
[In] rated current |
100 A
|
|
---|---|---|
connection pitch |
35 mm
|
Product Name | MCCB Accessory - EasyPact CVS Accessory,EZASPDR4P,Spreaders *(Set Of 4) 4P for EZC100 |
---|---|
Range Name | EasyPact EZC Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.